Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
HANSA-FLEX
Description
AOVN - Screw-in fitting, straight
Bill of material
AOVN NW 40 L
DES
Identifier
AOVN NW 40 L
SER
Series
Light
PRES
Pressure
PN 160 bar
OD
Pipe diameter OD
42 mm
G1
Thread G1
NPT 1.1/2" -11.5
G2
Thread G2
M 52 x 2
I
Length I
26.0 mm
L
Length L
42.5 mm
SW
Width across flats SW
50 mm
S1
Width across flats S1
60 mm
OR
O-ring OR
38.0 x 2.5
INFO
Website link
HTML (Online)
Aperçus 3D
3D
Infos techniques
2D