Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
HANSA-FLEX
Description
AOVR OK - Screw-in fitting, straight
Bill of material
AOVRO K NW 20 S
DES
Identifier
AOVRO K NW 20 S
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD
Pipe diameter OD
25 mm
G1
Thread G1
G 1" -11
G2
Thread G2
M 36 x 2
I
Length I
15.5 mm
L
Length L
48.5 mm
SW
Width across flats SW
41 mm
S1
Width across flats S1
46 mm
OR1
O-ring OR1
29.50 x 3.00 mm
OR2
O-ring OR2
20.3 x 2.4 mm
SDR
Spacer Diaphragm ring
44.5 x 36.60 x 2.5 mm
INFO
Website link
HTML (Online)
プレビュー
3D
情報
2D
プレビューと異なる製品が選択されました.[更新] ボタンでプレビューを再生成して下さい.