Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
AOVR O - Screw-in fitting, straight
Bill of material
AOVRO NW 03 S
DES
Identifier
AOVRO NW 03 S
SER
Series
Heavy
PRES
Pressure
PN 630 bar
OD
Pipe diameter OD
6 mm
G1
Thread G1
G 1/4" -19
G2
Thread G2
M 14 x 1.5
I
Length I
12.0 mm
L
Length L
26.0 mm
SW
Width across flats SW
19 mm
S1
Width across flats S1
17 mm
OR1
O-ring OR1
9.30 x 2.40 mm
OR2
O-ring OR2
4.0 x 1.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.