Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
HANSA-FLEX
Description
AVR VA - Screw-in fitting, straight
Bill of material
AVR NW 08 L VA
DES
Identifier
AVR NW 08 L VA
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
10 mm
G1
Thread G1
G 1/4" -19
G2
Thread G2
M 16 x 1.5
D3
Diameter D3
18.9 mm
I
Length I
12.0 mm
L2
Length L2
27.5 mm
SW
Width across flats SW
19 mm
S1
Width across flats S1
19 mm
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.