代码
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HANSA-FLEX
Description
BKHL / BKHS - 2-way ball valve in block design
Bill of material
BKHL 16
DES
Identifier
BKHL 16
DN
Nominal diameter
16 mm
SER
Series
L
PD
For external pipe diameter
18 mm
G
Connecting thread
M 26x1,5
LW
Clearance
13 mm
OP
Operating pressure
PN 500
AF
Width across flats
12 mm
SF
Safety factor
1.5
L
Length
84.2 mm
L1
Box length
48.2 mm
H1
Box height
46 mm
H2
Connection height
18.7 mm
B
Box width
38 mm
S
Plate thickness
3.5 mm
I
Thread length
12.5 mm
RA
Diameter
18 mm
SW1
Width across flats
32 mm
INFO
Website link
HTML (Online)
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.