{hansa_flex/hydraulics/ball_valves/1_ball_valves_high_pressure/1_1_2way/1_1_1_bsp_internal/bkr_asmtab.prj},{NB=BKR 04},{DES=BKR 04},{DN=4},{G=G 1/8\" -28},{LW=5},{OP=PN 500},{AF=9},{SF=1.5},{ZNR=BKH DN4 G1_8.stp},{H1=32},{CP=0.4},{CP2=44.1},{L=69},{L1=36.2},{B=26},{H2=12.8},{S=3},{I=11},{SW1=22},{PPATH=assemblies/bkr_asmtpl.prj},{INFO=HTML (Online)},{INFOLINKDE=https://shop.hansa-flex.de/de_DE/BKR},{INFOLINKEN=https://shop.hansa-flex.co.uk/en_GB/BKR}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.