Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
HANSA-FLEX
Description
BKR VA - 2-way ball valve in block design
Bill of material
BKR 13 VA
DES
Identifier
BKR 13 VA
DN
Nominal diameter
12 mm
G
Connecting thread
G 1/2" -14
LW
Clearance
13 mm
OP
Operating pressure
PN 400
AF
Width across flats
9 mm
SF
Safety factor
1.5
L
Length
85 mm
L1
Box length
48.2 mm
B
Box width
45 mm
H1
Box height
40.75 mm
H2
Connection height
18 mm
SW1
Width across flats
30 mm
S
Plate thickness
3 mm
I
Thread length
14 mm
INFO
Website link
HTML (Online)
Previews
3D
Размер
2D