Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
HANSA-FLEX
Description
DG D - Rotary fittings, double angle 90°, ball bearing
Bill of material
DG D NW 13 HS
DES
Identifier
DG D NW 13 HS
SER
Series
Heavy
PRES
Pressure
PN 250 bar
D1
Diameter D1
9.5 mm
OD
Pipe diameter OD
16 mm
G1
Thread G1
M 24 x 1.5
L1
Length L1
33 mm
L2
Length L2
24.5 mm
L3
Length L3
34.0 mm
L4
Length L4
25.5 mm
L5
Length L5
39.5 mm
L6
Length L6
53.0 mm
L7
Length L7
87 mm
SW
Width across flats SW
24 mm
S1
Width across flats S1
22 mm
S3
Width across flats S3
30 mm
INFO
Website link
HTML (Online)
Previews
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.