Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
DG HB IR - Rotary fitting (screw-in connector), straight, ball bearing
Bill of material
DG HB 10 IR
DES
Identifier
DG HB 10 IR
PRES
Pressure
PN 350 bar
OD
Pipe diameter OD
10 mm
G1
Thread G1
G 3/8" -19
G2
Thread G2
G 3/8" -19
L1
Length L1
80 mm
SW
Width across flats SW
27 mm
S1
Width across flats S1
22 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensão
2D