Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
HANSA-FLEX
Description
DG H - Rotary fitting, straight, ball bearing
Bill of material
DG NW 16 HL
DES
Identifier
DG NW 16 HL
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
18 mm
S
Size
3
G
Thread G
M 26 x 1.5
L1
Length L1
80.5 mm
L2
Length L2
65.5 mm
L3
Length L2
56.5 mm
S1
Width across flats S1
36 mm
S2
Width across flats S2
41 mm
INFO
Website link
HTML (Online)
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.