Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
HANSA-FLEX
Description
DGS 90 - Rotary fitting (bulkhead connector), angle 90°, ball bearing
Bill of material
DGS 90 NW 13 HS
DES
Identifier
DGS 90 NW 13 HS
SER
Series
Heavy
PRES
Pressure
PN 250 bar
OD
Pipe diameter OD
16 mm
M
Thread M
M 24 x 1.5
D
Length D
5 mm
I2
Length I2
24.5 mm
L2
Length L2
43 mm
I3
Length I3
17.5 mm
I4
Length I4
49.0 mm
L4
Length L4
85.0 mm
S1
Width across flats S1
30 mm
S2
Width across flats S2
30 mm
S3
Width across flats S3
22 mm
S6
Width across flats S6
32 mm
INFO
Website link
HTML (Online)
Previews
3D
尺寸
2D