Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
DGS H - Rotary fitting (bulkhead connector), straight, ball bearing
Bill of material
DGS NW 08 HS H
DES
Identifier
DGS NW 08 HS H
SER
Series
Heavy
PRES
Pressure
PN 500 bar
OD
Pipe diameter OD
12 mm
G
Thread G
M 20 x 1.5
L1
Length L1
52.5 mm
L2
Length L2
15.5 mm
L3
Length L3
5 mm
L4
Length L4
12 mm
L5
Length L5
48.0 mm
L6
Length L6
23.0 mm
S1
Width across flats S1
24 mm
S2
Width across flats S2
30 mm
S3
Width across flats S3
27 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.