Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
DMO 45 - Fitting, double nuts - angle 45°
Bill of material
DMO 45 NW 25 L
DES
Identifier
DMO 45 NW 25 L
SER
Series
Light
PRES
Pressure
PN 250 bar
OD
Pipe diameter OD
28 mm
G1
Thread G1
M 36 x 2
L1
Length L1
35.0 mm
SW
Width across flats SW
36 mm
S1
Width across flats S1
41 mm
OR
O-ring OR
26.0 x 2.0
INFO
Website link
HTML (Online)
Previews
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.