代码
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HANSA-FLEX
Description
DMO - Fitting, double nuts
Bill of material
DMO NW 03 S
DES
Identifier
DMO NW 03 S
SER
Series
Heavy
PRES
Pressure
PN 600 bar
D1
Pipe diameter d1
6 mm
D2
Pipe diameter d2
6 mm
D3
Diameter d3
2.5 mm
D4
Diameter d4
2.5 mm
G1
Thread G1
M 14 x 1.5
G2
Thread G2
M 14 x 1.5
L1
Length L1
32.0 mm
L2
Length L2
39.0 mm
S1
Width across flats S1
17 mm
S2
Width across flats S2
17 mm
OR1
O-ring OR1
4.0 x 1.5 mm
OR2
O-ring OR2
4.0 x 1.5 mm
INFO
Website link
HTML (Online)
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.