Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
GV 90 H - Rotary fitting, angle 90°, friction bearing
Bill of material
GV 90 NW 10 HS H
DES
Identifier
GV 90 NW 10 HS H
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD
Pipe diameter OD
14 mm
G
Thread G
M 22 x 1.5
L1
Length L1
66 mm
L2
Length L2
42 mm
L3
Length L3
32 mm
L4
Length L4
8.0 mm
SW
Width across flats SW
36 mm
S1
Width across flats S1
27 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.