Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
GVR 90 ED VA - Rotary fitting (screw-in connector), angle 90°, friction bearing
Bill of material
GVR 90 NW 03 HS ED VA
DES
Identifier
GVR 90 NW 03 HS ED VA
SER
Series
Heavy
PRES
Pressure
PN 250 bar
OD
Pipe diameter OD
6 mm
G
Thread G
G 1/4" -19
I
Length I
8 mm
L1
Length L1
47.5 mm
L2
Length L2
26.5 mm
L3
Length L3
18 mm
SW
Width across flats SW
27 mm
S3
Width across flats S3
17 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.