Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
HANSA-FLEX
Description
GVR 90 - Rotary fitting (screw-in connector), angle 90°, friction bearing
Bill of material
GVR 90 NW 32 HL 1 1/2
DES
Identifier
GVR 90 NW 32 HL 1 1/2
SER
Series
Light
PRES
Pressure
PN 40 bar
OD
Pipe diameter OD
35 mm
G
Thread G
G 1.1/2" -11
D3
Diameter D3
55 mm
I
Length I
22 mm
L1
Length L1
54.0 mm
L2
Length L2
35.0 mm
L4
Length L4
56 mm
L5
Length L5
34.5 mm
SW
Width across flats SW
41 mm
S1
Width across flats S1
55 mm
S2
Width across flats S2
50 mm
INFO
Website link
HTML (Online)
プレビュー
3D
情報
2D