암호
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
HANSA-FLEX
Description
GVR 90 - Rotary fitting (screw-in connector), straight, friction bearing
Bill of material
GVR NW 03 HS
DES
Identifier
GVR NW 03 HS
SER
Series
Heavy
PRES
Pressure
PN 100 bar
OD
Pipe diameter OD
6 mm
G
Thread G
G 1/4" -19
D3
Diameter D3
19 mm
I
Length I
12 mm
L2
Length L2
23.0 mm
L3
Length L2
18.0 mm
L6
Length L6
37.5 mm
SW
Width across flats SW
19 mm
S1
Width across flats S1
14 mm
S2
Width across flats S2
17 mm
INFO
Website link
HTML (Online)
미리보기
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..