Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-DRV ABLD SCHNVERSCHR C RAENDEL - Unidirectional flow control valves, outgoing air restriction (»C«), quick-lock screw fitting
Bill of material
K-07150459
DES
Identifier
K-07150459
GEW
Thread
1/4
FS
For hose
10 / 8 mm mm
SW
17 mm
B
51,4 mm
C
28,5 mm
INFO
Website link
HTML (Online)
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.