Код
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Выбор CAD модели
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-DRV STECK V SCHLITZ - Unidirectional flow control valves, incoming air restriction (»V«), plug-in connector
Bill of material
K-07150534
DES
Identifier
K-07150534
GEW
Thread
1/8
FS
For hose
6 mm mm
SW
14 mm
B
32,0 mm
C
22,7 mm
INFO
Website link
HTML (Online)
Предварительные просмотры
3D
Измерение
2D