Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-DUFR E GEW SCHL - Flow regulators, flow at one end (cylinder assembly), thread - pipe
Bill of material
K-07150589
DES
Identifier
K-07150589
GEW
Thread G
1/8
FS
For hose-Ø
6 mm
A
58.5 mm
B
40 mm
I
14.6 mm
INFO
Website link
HTML (Online)
Previews
3D
Boyut
2D