代码
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-KOLST LOSE ZYL - Rodless cylinders
Bill of material
K-07150741
DES
Identifier
K-07150741
KOLBEN
Piston Ø
16 mm
HUB
Stroke
800 mm
HUBST
Position of the stroke
mm
输入参数值: HUBST
Position of the stroke
mm
cm
inch
ft
ANS
Connection
M5
KB6B
Force at 6 bar
110 N
MSEI
Max. lateral load
0,3 Nm
A
130 mm
B
12 mm
C
15 mm
D
76 mm
E
64 mm
F
48 mm
G
M5
H
12 mm
J
6.4 mm
K
32 mm
M
M4
M1
M3
M2
M5
N
7 mm
N1
8 mm
O
6 mm
P
43.5 mm
R
23.5 mm
S
18 mm
T
2.75 mm
U
10 mm
V
18 mm
VS
18 mm
W
27 mm
WS
27 mm
W1
13.5 mm
W2
9 mm
Y
4.5 mm
Z1
37.5 mm
Z2
24 mm
Z3
4.5 mm
Z4
28 mm
INFO
Website link
HTML (Online)
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.