Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-KOMP ZYL DOPPELW IG - Compact cylinders, double-acting (with magnet), non-cushioned, female piston rod
Bill of material
K-07150877
DES
Identifier
K-07150877
KOLBEN
Piston Ø
100 mm
HUB
Stroke
5 mm
HUBST
Position of the stroke
mm
Enter value for HUBST
Position of the stroke
mm
cm
inch
ft
ANS
Port
G 1/8
GEW
Piston rod male thread
M12
AF
24 mm
BG
22.5 mm
CH
22 mm
D1
ØD1 H9
8 mm
D5
ØD5
14 mm
E
114 mm
E1
114 mm
EE
G1/8
KF
M12
LA
5 mm
MM
ØMM
25 mm
PL
19.2 mm
RR
ØRR
8.5 mm
RT
M10
T2
4 mm
TG
TG-0.2
89 mm
WH
10 mm
ZA
ZA+0.3 -0
67 mm
ZB
77 mm
INFO
Website link
HTML (Online)
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.