代码
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-KURZH ZYL DOPPELW ACP - Short-stroke cylinders, double acting (magnetic, non-cushioned)
Bill of material
K-07151136
DES
Identifier
K-07151136
KOLBEN
Piston Ø
16 mm
HUB
Stroke
5 mm
HUBST
Position of the stroke
mm
输入参数值: HUBST
Position of the stroke
mm
cm
inch
ft
ANS
Port
M5
GEW
Piston rod male thread
M5
A
28 mm
B
20 mm
C
ØC
8 mm
C1
ØC1
7.5 mm
D
33 mm
E
28 mm
F
11 mm
G
33 mm
G1
- mm
H
6.7 mm
H1
10.5 mm
J
3.7 mm
K
6 mm
L
3.7 mm
M
10 mm
N
37.5 mm
O
ØO
- mm
P
M5
Q
M5
R
20 mm
S
ØS
8 mm
CH
7 mm
T
2 mm
U
10 mm
V
19 mm
AC1VIS
Front accessories
-
AC2VIS
Rear accessories
N/A
AC3VIS
Left sensors
-
AC4VIS
Right sensors
-
INFO
Website link
HTML (Online)
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.