Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-MANO GEW SCHL - Pressure gauges, thread (input) - pipe (output)
Bill of material
K-07151413
DES
Identifier
K-07151413
GEW
Thread G
1/4
FS
For hose-Ø
6 mm
A
61.3 mm
B
35.0 mm
I
14.6 mm
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.