Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-NORMZYLINDER - Standard cylinders
Bill of material
K-07151568
DES
Identifier
K-07151568
KOLBEN
Piston Ø
100 mm
HUB
Stroke
125 mm
HUBST
Position of the stroke
mm
Enter value for HUBST
Position of the stroke
mm
cm
inch
ft
ANS
Port
G 1/2
KSTANG
Piston rod-Ø
25 mm
KAUS
Piston rod male thread
M20x1,5
PL
20 mm
VD
14.0 mm
A
12 mm
B
55 mm
B1
49 mm
WH
51 mm
C1
38 mm
CH1
22 mm
CH2
30 mm
CH3
10 mm
KK
M20x1.5
D
25 mm
TG
89.0 mm
VA
4 mm
F
40 mm
EE
G1/2
RT
M10
E
111.0 mm
L
189 mm
L0
138 mm
ZM
240 mm
BG
21.5 mm
N
5.5 mm
P
10 mm
Q
7 mm
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.