Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-RUNDZYLINDER EINF O D - Round cylinders iso 6432 8-25
Bill of material
K-07151711
DES
Identifier
K-07151711
KOLBEN
Piston Ø
8 mm
HUB
Stroke
10 mm
HUBST
Position of the stroke
mm
Enter value for HUBST
Position of the stroke
mm
cm
inch
ft
ANS
Port
M5
GEW
Piston rod thread
M4
AM
AM(+0.0;-2.0)
12
BE
M12x1,25
CD
ØCD (H9)
4 mm
D
ØD
17 mm
D1
ØD1
4 mm
E
M5
G
6 mm
EE
M5
EW
EW(d13)
8 mm
L
6,5 mm
L1
86 mm
L2
10 mm
L3
12 mm
L4
10 mm
L5
46 mm
L6
46 mm
KK
M4
XC
XC(+-1)
64 mm
WF
WF(+-1.2)
16 mm
KW
7 mm
KV
19 mm
MR
12 mm
NA
15 mm
NBB
NB
15 mm
SW
7 mm
CH
3 mm
K
3 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.