Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-RUNDZYLINDER DOPP O D 1 - Round cylinders, double acting (magnetic, non-cushioned)
Bill of material
K-07151729
DES
Identifier
K-07151729
KOLBEN
Piston Ø
32 mm
HUB
Stroke
25 mm
HUBST
Position of the stroke
mm
Enter value for HUBST
Position of the stroke
mm
cm
inch
ft
ANS
Port
G 1/8
GEW
Piston rod thread
M10x1,25
D
M30x1.5
E
M8x1
F
22 mm
G
ØG
30 mm
CH1
10 mm
I
96 mm
L
172 mm
M
M10x1,25
N
14 mm
O
G1/8
P
ØP
38 mm
R
78 mm
S
ØS
12 mm
SW
17 mm
T
49 mm
CH2
36 mm
V
30 mm
W
40 mm
L1
220 mm
INFO
Website link
HTML (Online)
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.