Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-GELENKAUGEN 2 - Rod eye model
Bill of material
K-07152127
DES
Identifier
K-07152127
FZ
For cylinders
1.DM.
KOLBEN
Piston-Ø
8 - 10 mm
GEW
Piston rod thread
M4
M
ØM
5 mm
C
10 mm
B
8 mm
B1
6.00 mm
A
18 mm
L
36 mm
F
27 mm
G
ØG
9.0 mm
G1
ØG1
11 mm
CH
9 mm
GW
Weight
22 g
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D