Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-GELENKAUGEN 3 - Male hinge model
Bill of material
K-07152163
DES
Identifier
K-07152163
FZ
For cylinders
1.DM. / 7.DMI. + 7. DMA. / 8.DM.
KOLBEN
Piston Ø
20 / 20 - 25 / 20 mm
GEW
Piston rod thread
M8
M
ØM
8 mm
C
13 mm
B
12 mm
B1
9.00 mm
A
24 mm
L
48 mm
F
36 mm
G
ØG
12.5 mm
G1
ØG1
16 mm
CH
14 mm
GW
Weight
50 g
INFO
Website link
HTML (Online)
Previews
3D
Dimensión
2D