Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-AUSGLEICHSKUPPLUNGEN 1 - Self-aligning rod coupler
Bill of material
K-07152178
DES
Identifier
K-07152178
FZ
For cylinders
2.DM. / 5.DMD. / 7. DMI. + 7.DMA.
KOLBEN
Piston Ø
32 / 32 / 32 - 40 mm
GEW
Piston rod thread
M10x1,25
B
20 mm
C
20 mm
D
71 mm
F
ØF
22.0 mm
SW1
12 mm
SW2
30 mm
SW4
19 mm
SW5
17 mm
GW
Weight
216 g
E
ØE
4 mm
INFO
Website link
HTML (Online)
Previews
3D
Размер
2D