Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-FUSSBEFESTIGUNG 3 - Foot model
Bill of material
K-07152183
DES
Identifier
K-07152183
FZ
For cylinders
5.DMD. / 7.DMI. + 7. DMA.
KOLBEN
Piston Ø
50 mm
VORS
Standard
ISO 15552
AUS
Type
One foot with two screws
AB
ØAB
9 mm
AH
45 mm
AO
47 mm
AT
4 mm
AU
32 mm
TR
45 mm
UH
65 mm
H1
175 mm
H2
170 mm
GW
Weight
163 g
INFO
Website link
HTML (Online)
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.