Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-GEGENLAGER 1 - Counter-hinge model
Bill of material
K-07152188
DES
Identifier
K-07152188
FZ
For cylinders
5.DMD. / 7.DMI. + 7. DMA.
KOLBEN
Piston Ø
100 mm
VORS
Standard
ISO 15552
AUS
Type
With four screws and four washers
A
60 mm
B
44 mm
C
14 mm
D
20 mm
E
50 mm
F
70 mm
G
90 mm
H
103 mm
I
80 mm
L
40 mm
M
16 mm
N
22 mm
GW
Weight
985 g
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.