Codice
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-GABELKOEPFE 2 - Fork model
Bill of material
K-07152199
DES
Identifier
K-07152199
FZ
For cylinders
2.DM. / 5.DMD. / 7. DMI. + 7.DMA.
KOLBEN
Piston Ø
50 / 50 - 63 / 80 - 100 mm
GEW
Piston rod thread
M16x1,5
AUS
Type
With hinged spring pin
A
32 mm
B
16 mm
C
32 mm
F
64 mm
L
83 mm
M
ØM
16 mm
N
40 mm
GW
Weight
340 g
INFO
Website link
HTML (Online)
Anteprime
3D
Dimensione
2D