Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-GABELKOEPFE 4 - Fork model
Bill of material
K-07152200
DES
Identifier
K-07152200
FZ
For cylinders
5.DMD.
KOLBEN
Piston Ø
80 - 100 mm
GEW
Piston rod thread
M20x1,5
AUS
Type
With hinged spring pin
A
40 mm
B
20 mm
C
40 mm
F
80 mm
L
105 mm
M
ØM
20 mm
N
48 mm
GW
Weight
690 g
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.