代码
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-SCHWENKAUGENBEFEST 1 - Fixing parts and accessories for LINER compact cylinders
Bill of material
K-07152205
DES
Identifier
K-07152205
FZ
For cylinders
5.DMD. / 7.DMI. + 7. DMA.
KOLBEN
Piston Ø
63 mm
VORS
Standard
ISO 15552
AUS
Type
With four screws and four washers
CD
ØCD H9
16 mm
EW
40 mm
FL
32 mm
L
20 mm
MR
17 mm
XD
89 mm
GW
Weight
316 g
INFO
Website link
HTML (Online)
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.