Codice
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-SPHAERISCHE SCHWENKAUGENB - Articulated male hinge model
Bill of material
K-07152215
DES
Identifier
K-07152215
FZ
For cylinders
5.DMD. / 7.DMI. + 7. DMA.
KOLBEN
Piston Ø
80 mm
VORS
Standard
ISO 15552
AUS
Type
With four screws and four washers
E
36 mm
F
24 mm
H
16 mm
H3
210 mm
M
16 mm
N
21 mm
GW
Weight
572 g
INFO
Website link
HTML (Online)
Anteprime
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.