Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-FUSSBEFESTIGUNG 4 - Foot model
Bill of material
K-07152222
DES
Identifier
K-07152222
FZ
For cylinders
6.DD.
KOLBEN
Piston Ø
32 mm
BAU
Type of construction
Aluminium jacket
AUS
Type
One foot with two screws
AB
6.6 mm
AH
4.0 mm
AO
25 mm
AT
20.0 mm
AU
8 mm
AV
20 mm
TR
36 mm
UH
51 mm
H
284 mm
GW
Weight
88 g
INFO
Website link
HTML (Online)
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.