Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-FLANSCHBEFESTIGUNG TYP FA1 - Flange model, »FA« type
Bill of material
K-07152354
DES
Identifier
K-07152354
KOLBEN
Piston Ø
40 mm
BA
35.5 mm
BB
10 mm
BC
53 mm
BD
36 mm
BE
90 mm
BF
72 mm
BP
9.0 mm
CC
35 mm
T
38.0 mm
MAT
Material
Aluminum alloy
INFO
Website link
HTML (Online)
Previews
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.