代码
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-GABELKOEPFE TYP Y SET 1 - Fork model, »Y« type (incl. threaded adapter)
Bill of material
K-07152475
DES
Identifier
K-07152475
KOLBEN
Piston-Ø
20 mm
AA
34 mm
BB
25 mm
DD
8.3 mm
EE
8 mm
FF
3.5 mm
GG
M8x1.25
HH
15 mm
II
16 mm
JJ
- mm
PA
16.2 mm
PB
21.0 mm
D1
M5x0.8
LL
8.5 mm
L1
6 mm
SW
6 mm
MM
Material
Steel
INFO
Website link
HTML (Online)
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.