Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-MANO ABSPV ZAPF SPAN MUF 16271A - Pressure gauge valves, male - female/female, with test socket M 20 x 1.5, DIN 16271
Bill of material
K-07201124
DES
Identifier
K-07201124
G
Thread
1/2
PN
400 bar
SW
27 mm
W
Material
Stainless steel
INFO
Website link
HTML (Online)
Previews
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.