Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-NEBELOELER PC-BEHAELTER MULTIFIX - Oil-mist lubricators with polycarbonate bowl
Bill of material
K-07250094
DES
Identifier
K-07250094
GEW
Thread G
3/8
DF
Flow rate
1900 l/min
DN
10
A
47.8 mm
B
167.8 mm
C
58.0 mm
D
109.8 mm
INFO
Website link
HTML (Online)
Previews
3D
Boyut
2D