Codice
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-NEBELOEL METALLBEHAE S T MULTIFIX - Oil-mist lubricators with metal bowl and sight glass, metal sight dome
Bill of material
K-07250095
DES
Identifier
K-07250095
GEW
Thread G
3/8
DF
Flow rate
1900 l/min
DN
10
A
47.8 mm
B
181.3 mm
C
71.3 mm
D
110.0 mm
INFO
Website link
HTML (Online)
Anteprime
3D
Dimensione
2D