Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-DRG FL RUECKSTERERBAR M MANO VA - Non-reversible, stainless steel pressure regulators for liquid media, stainless steel pressure gauge
Bill of material
K-07250208
DES
Identifier
K-07250208
GEW
Thread G
1/2
RB
Control range
0.5 - 8.0 bar
DF
Flow rate
660 l/min
A
80 mm
B
164 mm
C
37 mm
D
127 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.