Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-DRG DRVS HANSA - Pressure regulators with continuous pressure supply
Bill of material
K-07250256
DES
Identifier
K-07250256
GEW
Thread G
1/4
RB
Control range
0.5 - 16 bar
DF
Flow rate
1500 l/min
A
52 mm
B
128.5 mm
C
95.5 mm
INFO
Website link
HTML (Online)
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.