Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-INLINE-DRG IG M SEKUNDAERENTLUEFT - Inline pressure regulators, 2 x female thread, self-relieving
Bill of material
K-07250289
DES
Identifier
K-07250289
GEW
Thread G
3/8
AD
Working pressure (default)
2 bar
DF
Flow rate
2000 l/min
SW
22 mm
A
63.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Wymiar
2D