Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-KONSTANT DRUCKREGLER STANDARD 1 - Constant-pressure regulators
Bill of material
K-07250387
DES
Identifier
K-07250387
GEW
Thread G
3/8
RB
Control range
0.5 - 6 bar
DF
Flow rate
2500 l/min
DN
10
A
70 mm
B
165 mm
C
33 mm
D
132 mm
INFO
Website link
HTML (Online)
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.