Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-DRG DRVS VARIOBLOC - Pressure regulators with pressure supply at both ends
Bill of material
K-07250433
DES
Identifier
K-07250433
GEW
Thread G
1/4
RB
Control range
0.5 - 6 bar
DF
Flow rate
2200 l/min
A
48 mm
B
98 mm
C
26 mm
INFO
Website link
HTML (Online)
プレビュー
3D
情報
2D
プレビューと異なる製品が選択されました.[更新] ボタンでプレビューを再生成して下さい.