Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-DRG TRINKWASSER - Pressure regulators for drinking water (without DVGW appr.), high outlet pressure (max. 12 bar)
Bill of material
K-07250446
DES
Identifier
K-07250446
GEW
Thread R
3/4
DN
20
RG
Control range
1,5 - 12 bar
DF
Flow rate
3.9 m^3/h
A
141.0 mm
B
177.0 mm
C
150 mm
D
27.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.