Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-DRG WASSER NIEDRIGER HINTERDRUCK - Pressure regulators for water, low outlet pressure (max. 2 bar)
Bill of material
K-07250451
DES
Identifier
K-07250451
GEW
Thread R
1/2
DN
15
RB
Control range
0,2 - 2
DF
Flow rate
2.9 m^3/h
A
137.0 mm
B
154.0 mm
C
127 mm
D
27.0 mm
INFO
Website link
HTML (Online)
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.